??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0880 Supporting Plate
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Supporting Plates
Bill of material
23210.0880 Supporting Plate
BESTNR
Ref. No.
23210.0880
D
Thread
M24
L1
220 mm
L2
188 mm
L3
35 mm
L4
100 mm
B1
70 mm
B2
100 mm
B3
25 mm
S
-0.01
30 mm
G
Weight
3770 g
Embedded user actions